Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL603925 |
| Product height in | 1.417 |
| Product height mm | 36.000 |
| Product length in | 2.350 |
| Product length mm | 59.700 |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL603925 |
| Product height in | 1.417 |
| Product height mm | 36.000 |
| Product length in | 2.350 |
| Product length mm | 59.700 |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Sub brand | Waltech |