Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL603934
FUNCTIONAL NUT, BO-A 16 S VI-1.4571
WAL603934
Tools
Add to comparison
Add to comparison
WAL603934
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL603934
Product height in
1.181
Product height mm
30.000
Product length in
2.303
Product length mm
58.500
Product width in
1.181
Product width mm
30.000
Sub brand
Waltech