Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL603938 |
| Product height in | 2.362 |
| Product height mm | 60.000 |
| Product length in | 3.563 |
| Product length mm | 90.500 |
| Product width in | 2.362 |
| Product width mm | 60.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL603938 |
| Product height in | 2.362 |
| Product height mm | 60.000 |
| Product length in | 3.563 |
| Product length mm | 90.500 |
| Product width in | 2.362 |
| Product width mm | 60.000 |
| Sub brand | Waltech |