Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL603964 |
| Complete connector | Yes |
| End size 1 | 12L |
| End Type 1 | 24 deg. tube port light duty |
| End Type 2 | Female 1179-1 BSPP |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.060 |
| Hex size 2 IN | 0.866 |
| Item type | Female fitting / female stud |
| Model Code 1 | P-GAV 12 L/R1/2 A4GS |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Carbon steel |
| Product serial name | P-GAV … R |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | G 3/8 |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 2 IN | 0.470 |
| Working pressure BAR | 250.00 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
