Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL604307 |
| Complete connector | No |
| End size 1 | 6S |
| End type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 12.000 |
| Hex size 2 MM | 17.000 |
| Item type | Male stud connector |
| Model Code 1 | WES 6 S/1/4NPT-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | WES … NPT |
| Sub brand | Waltech |
| Thread size 1 | M14x1.5 |
| Thread size 2 | 1/4-18 NPT |
| Tube outside diameter 1 MM | 6.000 |
| Tube outside diameter 2 MM | 6.000 |
| Working pressure bar | 630.00 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
