Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL604531 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 8.0 |
| Item type | Blanking end |
| Model Code 1 | VS-M18X1,5-OWD-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | VS-M … WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Working pressure bar | 400 |