Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Item type | BLANKING END | Blanking end |
| Model Code 1 | VS-M20X1,5-WD A4GS | |
| Product height in | 0.945 | |
| Product height mm | 24.000 | |
| Product length in | 0.669 | |
| Product length mm | 17.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | VS-M … WD | VS-M … WD |
| Product width in | 0.945 | |
| Product width mm | 24.000 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M20X1.5 | M20x1.5 |
