Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL604569 |
| Complete connector | Yes |
| End size 1 | 4LL |
| End type 1 | 24 deg. tube port LL duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 10.000 |
| Hex size 2 MM | 10.000 |
| Item type | Male stud connector |
| Model Code 1 | S-GEV 4 LLRK-1.4571 |
| Product height in | 0.394 |
| Product height mm | 10.000 |
| Product length in | 1.004 |
| Product length mm | 25.500 |
| Product material | 316Ti Stainless steel |
| Product serial name | S-GEV … RK |
| Product width in | 0.394 |
| Product width mm | 10.000 |
| Sub brand | Waltech |
| Thread size 1 | M8x1 |
| Thread size 2 | 1/8 NPT |
| Tube outside diameter 1 MM | 4.000 |
| Tube outside diameter 2 MM | 4.000 |
| Working pressure bar | 100.00 |
