Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL604684 |
| Complete connector | No |
| End size 1 | 10L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male 1179-4 BSPP type B (L) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.660 |
| Hex size 2 MM | 19.000 |
| Item type | Male stud connector |
| Model Code 1 | GES 10 L/R1/8-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | GES … M |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | G 1/4 |
| Tube outside diameter 1 IN | 0.150 |
| Tube outside diameter 2 IN | 0.390 |
| Working pressure BAR | 250.00 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
