Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | WAL604728R |
| Complete connector | Yes |
| End size 1 | 18L |
| End size 2 | 18L |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Guardian seal |
| Item type | Adapter-elbow |
| Product height in | 2.205 |
| Product height mm | 56.000 |
| Product length in | 2.028 |
| Product length mm | 51.500 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.000 |
| Special requirement | SS CUTTING RING |
| Sub brand | Waltech |
| Thread size 1 | M26x1.5 |
| Thread size 2 | M26x1.5 |
