Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL604854 |
| Product height in | 1.948 |
| Product height mm | 49.479 |
| Product length in | 2.303 |
| Product length mm | 58.496 |
| Product width in | 1.948 |
| Product width mm | 49.479 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL604854 |
| Product height in | 1.948 |
| Product height mm | 49.479 |
| Product length in | 2.303 |
| Product length mm | 58.496 |
| Product width in | 1.948 |
| Product width mm | 49.479 |
| Sub brand | Waltech |