Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL604995 |
| Complete connector | Yes |
| End size 1 | 38S |
| End type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 55.0 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 38 S/1 1/4NPT A4GS |
| Product height in | 2.165 |
| Product height mm | 55.000 |
| Product length in | 2.559 |
| Product length mm | 65.000 |
| Product material | Carbon steel |
| Product serial name | P-GEV … NPT |
| Product width in | 2.165 |
| Product width mm | 55.000 |
| Sub brand | Waltech |
| Thread size 1 | M52x2 |
| Thread size 2 | 1 1/4-18 NPT |
| Tube outside diameter 1 MM | 38.0 |
| Tube outside diameter 2 MM | 38.0 |
