Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL605042 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 6.0 |
| Item type | Blanking end |
| Model Code 1 | VS-M12X1,5-WD-VI-1.4571 |
| Product height in | 0.669 |
| Product height mm | 17.000 |
| Product length in | 0.669 |
| Product length mm | 17.000 |
| Product material | 316Ti Stainless steel |
| Product serial name | VS-M … WD |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M12x1.5 |
| Working pressure BAR | 400 |
