Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL605692R |
| Complete connector | Yes |
| End size 1 | 22L |
| End size 2 | 22L |
| End size 3 | 22L |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Guardian seal |
| Item type | Adapter-tee |
| Product height in | 2.224 |
| Product height mm | 56.500 |
| Product length in | 3.465 |
| Product length mm | 88.000 |
| Product material | Carbon steel |
| Product width in | 1.516 |
| Product width mm | 38.500 |
| Special requirement | SS CUTTING RING |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | M30x2 |
| Thread size 3 | M30x2 |
