Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL605724 |
| Complete connector | No |
| End size 2 | 12L |
| End Type 1 | Male ISO 9974-2 type E (L) |
| End type 2 | 24 deg. DKO swivel light duty |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.740 |
| Hex size 1 MM | 19.0 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 22.0 |
| Item type | Adjustable connector |
| Model Code 1 | EGESD 12 L/3/8NPT A4GS |
| Product height in | 0.866 |
| Product height mm | 22.000 |
| Product length in | 1.791 |
| Product length mm | 45.500 |
| Product material | Carbon steel |
| Product serial name | EGESD … NPT |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M18x1.5 |
| Tube outside diameter 1 IN | 0.270 |
| Tube outside diameter 1 MM | 12.0 |
| Tube outside diameter 2 IN | 0.270 |
| Tube outside diameter 2 MM | 12.0 |
| Working pressure bar | 250 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146152282 |
