Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL605739 |
| Complete connector | No |
| End size 2 | 30S |
| End Type 1 | Male 1179-2 BSPP type E (S) |
| End type 2 | 24 deg. DKO swivel heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 46.0 |
| Hex size 2 IN | 1.614 |
| Hex size 2 MM | 50.0 |
| Item type | Adjustable connector |
| Model Code 1 | EGESD 30 S/1 1/4NPT A4GS |
| Product height in | 1.969 |
| Product height mm | 50.000 |
| Product length in | 2.894 |
| Product length mm | 73.500 |
| Product material | Carbon steel |
| Product serial name | EGESD … NPT |
| Product width in | 1.969 |
| Product width mm | 50.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | G 1 |
| Thread size 2 | M42x2 |
| Tube outside diameter 1 IN | 0.708 |
| Tube outside diameter 1 MM | 30.0 |
| Tube outside diameter 2 IN | 0.708 |
| Tube outside diameter 2 MM | 30.0 |
| Working pressure bar | 250 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146152428 |
