Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL605768Z |
| Complete connector | No |
| Finish plating | Zinc nickel |
| Hex size 1 MM | 19.0 |
| Hex size 2 MM | 19.0 |
| Item type | Other |
| Model Code 1 | RSWV GEH 10 LR/M ZN/NI |
| Product material | Carbon steel |
| Product serial name | RSWV GEH … |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 10.0 |
| Tube outside diameter 2 MM | 10.0 |
| Working pressure bar | 500 |
