Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL605781 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 46.000 |
| Hex size 2 MM | 41.000 |
| Item type | Other |
| Model Code 1 | RSWV GEH 28 LR/M A4GS |
| Product height in | 1.811 |
| Product height mm | 46.000 |
| Product length in | 2.453 |
| Product length mm | 62.300 |
| Product material | Carbon steel |
| Product serial name | RSWV GEH … |
| Product width in | 1.811 |
| Product width mm | 46.000 |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 28.000 |
| Tube outside diameter 2 MM | 28.000 |
| Working pressure BAR | 250.00 |
