Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL605790Z |
| Complete connector | No |
| Finish plating | Zinc nickel |
| Item type | Other |
| Model Code 1 | RSWV HOHL-M14X1,5-0 ZI/NI |
| Product material | Carbon steel |
| Product serial name | RSWV-HOHL … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |