Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL605888 |
| Color | Black |
| Material | NBR 90 |
| Product height in | 0.713 |
| Product height mm | 18.100 |
| Product length in | 0.221 |
| Product length mm | 5.600 |
| Product width in | 0.713 |
| Product width mm | 18.100 |
| Sub brand | Waltech |
