SEAL, WDR-M26x1,5
WAL605893
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL605893 |
| Material | NBR |
| Product height in | 1.030 |
| Product height mm | 26.162 |
| Product length in | 0.240 |
| Product length mm | 6.096 |
| Product width in | 1.030 |
| Product width mm | 26.162 |
| Sub brand | Waltech |