Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL605895 |
| Color | Black |
| Material | NBR 90 |
| Product height in | 1.311 |
| Product height mm | 33.300 |
| Product length in | 0.240 |
| Product length mm | 6.100 |
| Product width in | 1.311 |
| Product width mm | 33.300 |
| Sub brand | Waltech |
