SEAL, WDR-M48x2/R1 1/2
WAL605897
ToolsWAL605897 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL605897 |
| Material | NBR |
| Product height in | 1.890 |
| Product height mm | 48.006 |
| Product length in | 0.240 |
| Product length mm | 6.096 |
| Product width in | 1.890 |
| Product width mm | 48.006 |
| Sub brand | Waltech |