Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL605925 |
| Product height in | 0.748 |
| Product height mm | 19.000 |
| Product length in | 1.437 |
| Product length mm | 36.500 |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL605925 |
| Product height in | 0.748 |
| Product height mm | 19.000 |
| Product length in | 1.437 |
| Product length mm | 36.500 |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Sub brand | Waltech |