Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL605949-50 |
| Durometer | 90 |
| Inside diameter IN | 0.414 |
| Inside diameter MM | 10.516 |
| Item type | O-Ring |
| Outside diameter IN | 0.570 |
| Outside diameter MM | 14.478 |
| Product height in | 0.570 |
| Product height mm | 14.478 |
| Product length in | 0.078 |
| Product length mm | 1.981 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 0.570 |
| Product width mm | 14.478 |
| Sub brand | Waltech |
| Thickness IN | 0.078 |
| Thickness MM | 1.981 |