Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL606084 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.470 |
| Hex size 2 IN | 0.550 |
| Item type | Other |
| Model Code 1 | WSV 6 L/STOSS A4GS |
| Product height in | 2.120 |
| Product height mm | 53.848 |
| Product length in | 1.020 |
| Product length mm | 25.908 |
| Product material | Carbon steel |
| Product serial name | WSV … |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.150 |
| Tube outside diameter 2 IN | 0.150 |
| Working pressure bar | 500 |
| Working temperature min C | -40 |