Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL606096 |
| Durometer | 75 |
| Inside diameter IN | 1.5750 |
| Inside diameter MM | 40.0050 |
| Outside diameter IN | 1.7320 |
| Outside diameter MM | 43.9930 |
| Product height in | 1.732 |
| Product height mm | 43.993 |
| Product length in | 0.079 |
| Product length mm | 2.007 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 1.732 |
| Product width mm | 43.993 |
| Sub brand | Waltech |
| Thickness IN | 0.0790 |
| Thickness MM | 2.0070 |
