Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | ELBOW 90 DEGREE | Elbow 90 degree |
| Brand | DANFOSS | Danfoss |
| Complete connector | YES | Yes |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 1.410 | |
| Hex size 2 IN | 1.610 | |
| Item type | ADJUSTABLE CONNECTOR | Adjustable connector |
| Model Code 1 | P-EWEVD 28 LR-WD A4GS | |
| Product height in | 2.400 | |
| Product height mm | 60.960 | |
| Product length in | 2.630 | |
| Product length mm | 66.802 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | P-EWEVD … R-WD | P-EWEVD … R-WD |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Sub brand | WALTECH | Waltech |
| Tube outside diameter 1 IN | 1.100 | |
| Tube outside diameter 2 IN | 0.900 | |
| Working temperature max C | 120 | |
| Working temperature min C | -40 |
