Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL606115 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.940 |
| Hex size 2 IN | 1.180 |
| Item type | Adjustable connector |
| Model Code 1 | P-EWEVD 16 SR-WD A4GS |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 2.050 |
| Product length mm | 52.070 |
| Product material | Carbon steel |
| Product serial name | P-EWEVD … R-WD |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.620 |
| Tube outside diameter 2 IN | 0.430 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
