Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL606165 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 32.0 |
| Hex size 2 MM | 36.0 |
| Item type | Adjustable connector |
| Model Code 1 | P-EWEVD 22 LM-WD A4GS |
| Product height in | 1.260 |
| Product height mm | 32.000 |
| Product length in | 1.972 |
| Product length mm | 50.100 |
| Product material | Carbon steel |
| Product serial name | P-EWEVD … M-WD |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 18.0 |
| Tube outside diameter 2 MM | 22.0 |
