Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Item type | Retaining ring w captive seal |
| Material | Aluminum |
| Product height in | 0.394 |
| Product height mm | 10.000 |
| Product length in | 0.039 |
| Product length mm | 1.000 |
| Product width in | 0.394 |
| Product width mm | 10.000 |
| Sub brand | Waltech |
