Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL606492 |
| Item type | Retaining ring w captive seal |
| Material | Aluminum |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 0.079 |
| Product length mm | 2.000 |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Sub brand | Waltech |
