Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 41.000 | |
| Item type | REDUCER FITTING | Reducer fitting |
| Model Code 1 | RED-R1-WD/R1/4 A4GS | |
| Product height in | 1.614 | |
| Product height mm | 41.000 | |
| Product length in | 1.142 | |
| Product length mm | 29.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | RED ... -WD/… | RED ... -WD/… |
| Product width in | 1.614 | |
| Product width mm | 41.000 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | G 1 | G 1 |
| Thread size 2 | G 1/4 | G 1/4 |
| Working pressure bar | 400 |
