Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL606617 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 30.0 |
| Item type | Reducer fitting |
| Model Code 1 | RED-R1/4-WD/R1/2 A4GS |
| Product height in | 1.181 |
| Product height mm | 30.000 |
| Product length in | 1.575 |
| Product length mm | 40.000 |
| Product material | Carbon steel |
| Product serial name | RED ... -WD/… |
| Product width in | 1.181 |
| Product width mm | 30.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | G 1/4 |
| Thread size 2 | G 1/2 |
| Working pressure bar | 400 |
