Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL606617KZ |
| End size 1 | -4 |
| End size 2 | -8 |
| End type 1 | Male 1179-2 BSPP type E (light duty) |
| End type 2 | Female ORB port BSPP |
| Finish plating | Zinc nickel |
| Item type | Adapter-straight |
| Product height in | 1.181 |
| Product height mm | 30.000 |
| Product length in | 1.575 |
| Product length mm | 40.000 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 30.000 |
| Sub brand | Waltech |
| Thread size 1 | G 1/4 |
| Thread size 2 | G 1/2 |
