Bushing Adapters WAL606613 (RIGHT)

TUBE FTG, RED-R1/2-WD/R1 A4GS

WAL606624-K

Model code: RED-R1/2-WD/R1 A4GS


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandDanfoss
Catalog ItemWAL606624-K
Complete connectorNo
Finish platingGuardian Seal
Hex size 1 MM41.000
Item typeReducer fitting
Model Code 1RED-R1/2-WD/R1 A4GS
Product height in1.614
Product height mm41.000
Product length in1.929
Product length mm49.000
Product materialCarbon steel
Product serial nameRED ... -WD/…
Product width in1.614
Product width mm41.000
Seal materialNitrile (NBR)
Sub brandWaltech
Thread size 1G 1/2
Thread size 2G 1
Working pressure bar400.00