Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | ELBOW 90 DEGREE | Elbow 90 degree |
| Brand | DANFOSS | Danfoss |
| Complete connector | YES | Yes |
| End size 1 | 15L | 15L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 1.060 | |
| Hex size 2 IN | 1.060 | |
| Item type | ADJUSTABLE CONNECTOR | Adjustable connector |
| Model Code 1 | P-RSWV 15 L/M22X1,5 A4GS | |
| Product height in | 2.160 | |
| Product height mm | 54.864 | |
| Product length in | 1.710 | |
| Product length mm | 43.434 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | P-RSWV … M | P-RSWV … M |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M22X1.5 | M22x1.5 |
| Thread size 2 | M22X1.5 | M22x1.5 |
| Tube outside diameter 1 IN | 0.590 | |
| Tube outside diameter 2 IN | 0.560 | |
| Working pressure bar | 400 |
