RING, RSWV DKR-R1/4 A4GS
WAL606740
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL606740 |
| Product height in | 0.165 |
| Product height mm | 4.191 |
| Product length in | 0.702 |
| Product length mm | 17.831 |
| Product width in | 0.702 |
| Product width mm | 17.831 |
| Sub brand | Waltech |