Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL606813 |
| Complete connector | Yes |
| End size 1 | 16S |
| End Type 1 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Item type | Flange fitting |
| Model Code 1 | P-WFV 16 S-35/O-R.20X2,5 A4GS |
| Product material | Carbon steel |
| Product serial name | P-WFV … |
| Sub brand | Waltech |
| Thread size 1 | M24x1.5 |
| Tube outside diameter 1 MM | 16.0 |
| Tube outside diameter 2 MM | 16.0 |
| Working pressure bar | 315 |
