Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL607024 |
| Complete connector | Yes |
| End type 1 | 24 deg. tube port LL duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 12.000 |
| Hex size 2 MM | 12.000 |
| Item type | Adjustable connector |
| Model Code 1 | S-RSWV 4 LLM A2GS |
| Product height in | 0.906 |
| Product height mm | 23.000 |
| Product length in | 1.122 |
| Product length mm | 28.500 |
| Product material | Carbon steel |
| Product serial name | S-RSWV … M |
| Product width in | 0.472 |
| Product width mm | 12.000 |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 4.0 |
| Tube outside diameter 2 MM | 4.0 |
| Working pressure bar | 100 |
