Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL607047 |
| Complete connector | Yes |
| End size 1 | 38S |
| End type 1 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 65.000 |
| Hex size 2 MM | 55.000 |
| Item type | Adjustable connector |
| Model Code 1 | P-RSWV 38 SM A4GS |
| Product height in | 4.016 |
| Product height mm | 102.000 |
| Product length in | 4.095 |
| Product length mm | 104.000 |
| Product material | Carbon steel |
| Product serial name | P-RSWV … M |
| Product width in | 2.559 |
| Product width mm | 65.000 |
| Sub brand | Waltech |
| Thread size 1 | M52x2 |
| Thread size 2 | M48x2 |
| Tube outside diameter 1 MM | 38.0 |
| Tube outside diameter 2 MM | 38.0 |
| Working pressure bar | 250 |
