Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL607051
BANJO, P-RSWV 6 LR-WD A4GS
WAL607051
Tools
Add to comparison
Add to comparison
WAL607051
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.142
Product height mm
29.000
Product length in
1.358
Product length mm
34.500
Product width in
0.551
Product width mm
14.000
Sub brand
Waltech