Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL607067 |
| Product height in | 2.165 |
| Product height mm | 55.000 |
| Product length in | 2.146 |
| Product length mm | 54.500 |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789263919 |
