SEAL, WDR-R1/2 VI
WAL607105
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL607105 |
| Product height in | 1.270 |
| Product height mm | 32.258 |
| Product length in | 0.220 |
| Product length mm | 5.588 |
| Product width in | 1.270 |
| Product width mm | 32.258 |
| Sub brand | Waltech |