SEAL, WDR-M33x2/R1 VI
WAL607110
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL607110 |
| Product height in | 1.450 |
| Product height mm | 36.830 |
| Product length in | 0.240 |
| Product length mm | 6.096 |
| Product width in | 1.450 |
| Product width mm | 36.830 |
| Sub brand | Waltech |