Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL607112 |
| Inside diameter IN | 1.894 |
| Material | FKM |
| Product height in | 2.074 |
| Product height mm | 52.680 |
| Product length in | 0.240 |
| Product length mm | 6.096 |
| Product width in | 2.074 |
| Product width mm | 52.680 |
| Sub brand | Waltech |
| Thickness_IN | 0.090 |
