Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL607252 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.810 |
| Hex size 2 IN | 1.610 |
| Item type | Adjustable connector |
| Model Code 1 | BO-RSWV 28 LR-WD A4GS |
| Product height in | 3.070 |
| Product height mm | 77.978 |
| Product length in | 3.420 |
| Product length mm | 86.868 |
| Product material | Carbon steel |
| Product serial name | BO-RSTV … R-WD |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 1.100 |
| Tube outside diameter 2 IN | 1.100 |
| Working pressure bar | 250 |