Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL607341 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.550 |
| Item type | Adjustable connector |
| Model Code 1 | RSTV GEH 6 LR/M A4GS |
| Product height in | 0.780 |
| Product height mm | 19.812 |
| Product length in | 1.570 |
| Product length mm | 39.878 |
| Product material | Carbon steel |
| Product serial name | RSTV … |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.230 |
| Tube outside diameter 2 IN | 0.230 |
