Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL607345 |
| Complete connector | No |
| End size 1 | 10L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male ISO 9974-2 type E (L) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.740 |
| Item type | Adjustable connector |
| Model Code 1 | RSTV GEH 8 SR/M A4GS |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 1.810 |
| Product length mm | 45.974 |
| Product material | Carbon steel |
| Product serial name | RSTV … |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M14x1.5 |
| Tube outside diameter 1 IN | 0.310 |
| Tube outside diameter 2 IN | 0.310 |
| Working pressure bar | 500 |
