Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL607487 |
| Material | Stainless steel |
| Product height in | 0.922 |
| Product height mm | 23.419 |
| Product length in | 1.175 |
| Product length mm | 29.845 |
| Product width in | 0.922 |
| Product width mm | 23.419 |
| Sub brand | Waltech |